Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
Q08M
Dimension
8 x 44 x 8 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
BOS0268
Through-beam sensors
BOS Q08M-PS-LE21-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BOS Q08M-PS-LE20-02 | BOS Q08M-PS-LE21-02 | BOS Q08M-PS-LE21-03 | |
|
-
List price
|
79,31 EUR
List price
|
79,31 EUR
List price
|
|
| Series | Q08M | Q08M | Q08M |
|---|---|---|---|
| Dimension | 8 x 44 x 8 mm | 8 x 44 x 8 mm | 8 x 44 x 8 mm |
| Interface | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | Laser red light | Laser red light | Laser red light |
| Range | 0...3 m | 0...3 m | 0...3 m |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR | Cable, 3.00 m, PUR |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported