Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
08E
Dimension
Ø 8 x 40 mm
Interface
PNP normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
BOS020E
Through-beam sensors
BOS 08E-PS-KE20-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 08E-PO-KE20-02 | BOS 08E-PS-KE20-02 | |
|
-
List price
|
75,19 EUR
List price
|
|
| Series | 08E | 08E |
|---|---|---|
| Dimension | Ø 8 x 40 mm | Ø 8 x 40 mm |
| Interface | PNP normally closed (NC) | PNP normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Range | 0...2.2 m | 0...2.2 m |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported