Products
Service & Support
Industries & Solutions
Career
Company

BOS028J

BOS R080K-UIM-RE10-00,3-S4

Cubical through-beam sensors with different types of light for hole mounting

Special characteristics
Washdown Plus
Washdown
Series
R080K
Dimension
19 x 44.1 x 37.5 mm
Interface
IO-Link: 1.1
Analog, current: 4…20 mA
Pin 4: Push-pull: NO/NC
Pin 2: PNP/NPN/push-pull: NO/NC
Principle of operation
Photoelectric sensor
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Special characteristics
Washdown Plus
Washdown
Series
R080K
Dimension
19 x 44.1 x 37.5 mm
Interface
IO-Link: 1.1
Analog, current: 4…20 mA
Pin 4: Push-pull: NO/NC
Pin 2: PNP/NPN/push-pull: NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Light type
Red light
Range
0...20 m
Connection
Cable with connector, M12x1-Male, 4-pin, 300 mm, PVC
Housing material
PA 12
PA PACM 12
Material sensing surface
PA PACM 12
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
Ecolab
Scope of delivery
Mounting instruction
Classifications
ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 12.0
27-27-09-01
ECLASS 13.0
27-27-09-01
ECLASS 14.0
27-27-09-01
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-01
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue