Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BSI001K

BSI R65K0-HXX-MXP360-S92

Single and dual axis inclinometers

Measuring principle
MEMS
Measuring axes
1
Measuring range
0...360°
Operating voltage Ub
10...32 VDC
Interface
CANopen EN 50325-4 (CiA 301 v4.2.0)/CiA 410 v2.0.0
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Measuring principle
MEMS
Measuring axes
1
Measuring range
0...360°
Operating voltage Ub
10...32 VDC
Interface
CANopen EN 50325-4 (CiA 301 v4.2.0)/CiA 410 v2.0.0
Resolution
≤ 0.01 °
Accuracy
±0.5°
Connection
Connector, M12x1
Housing material
Plastic
Ambient temperature
-40...80 °C
IP rating
IP67
IP69
Approval/Conformity
CE
cULus
UKCA
EAC
E4
WEEE
Additional text
Can be centered over 360° in the vertical position
The sensor is inherent sensitive for accelerations/vibrations.
Application specific testing must be carried out to check whether this sensor will fulfil the requirements.
Classifications
ECLASS 10.1
27-27-11-01
ECLASS 11.0
27-27-11-01
ECLASS 12.0
27-27-11-01
ECLASS 13.0
27-27-11-01
ECLASS 14.0
27-27-11-01
ECLASS 4.1
27-27-07-00
ECLASS 5.1.4
27-27-90-90
ECLASS 6.2
27-27-90-90
ECLASS 8.1
27-27-90-90
ECLASS 9.0
27-27-11-90
ECLASS 9.1
27-27-11-01
ETIM 4.0
EC001852
ETIM 5.0
EC001852
ETIM 6.0
EC001852
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41111935
UNSPSC 7.0901
41111935
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue