Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BSP0003

BSP B050-DV001-I01A0A-S4

Pressure transmitter

Measuring range
0...50 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
75 bar
Burst pressure
100.00 bar
Operating voltage Ub
15...32 VDC
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Measuring range
0...50 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
75 bar
Burst pressure
100.00 bar
Operating voltage Ub
15...32 VDC
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/4"
Gasket, material
FKM
Housing material
Stainless steel (1.4301)
Media temperature
-25...100 °C
Ambient temperature
-25...70 °C
IP rating
IP67, when threaded in
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-20-13-02
ECLASS 11.0
27-20-13-02
ECLASS 12.0
27-27-49-02
ECLASS 13.0
27-27-49-02
ECLASS 14.0
27-27-49-02
ECLASS 4.1
27-20-06-16
ECLASS 5.1.4
27-20-13-02
ECLASS 6.2
27-20-13-02
ECLASS 8.1
27-20-13-02
ECLASS 9.0
27-20-13-02
ECLASS 9.1
27-20-13-02
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
ETIM 8.0
EC000243
ETIM 9.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue