Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BSW0001

BSW 819-494-12K2

Standard rotary cam switches

Principle of operation
Rotary cam switch
Component
Mechanical rotary cam switch
Version
Snap contact
Dimension
305 x 140 x 187 mm
Housing material
Aluminium, Anodized
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Principle of operation
Rotary cam switch
Component
Mechanical rotary cam switch
Version
Snap contact
Dimension
305 x 140 x 187 mm
Housing material
Aluminium, Anodized
Switching element
1-12. Switch position: BSE 67
Material contacts
1-12. Switch position: Silver
Cable entries, number
5 threaded exit M25
Cam rings
1-12. Switch position: 180°
Drive type
left
Speed max.
200 1/min
Speed monitor
None
Rated operating voltage Ue
1-12. Switch position: 500 V AC
Continuous current
1-12. Switch position: 6 A
Ambient temperature
-5...80 °C
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-06-03
ECLASS 11.0
27-27-06-03
ECLASS 12.0
27-27-06-03
ECLASS 13.0
27-27-06-03
ECLASS 14.0
27-27-06-03
ECLASS 4.1
27-27-06-03
ECLASS 5.1.4
27-27-06-03
ECLASS 6.2
27-27-06-03
ECLASS 8.1
27-27-06-03
ECLASS 9.0
27-27-06-03
ECLASS 9.1
27-27-06-03
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
ETIM 8.0
EC000030
ETIM 9.0
EC000030
UNSPSC 11
39121105
UNSPSC 7.0901
39121105
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue