Products
Service & Support
Industries & Solutions
Career
Company

BTL2207

BTL7-E501-M0150-P-KA05

Magnetostrictive linear position sensors in profile design

Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminium, Anodized
Magnets, number max.
2
Connection
Cable, 5 m, PUR
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminium, Anodized
Magnets, number max.
2
Connection
Cable, 5 m, PUR
Analog output
Analog, current 4…20 mA Analog, current 20…4 mA
Measuring range
150 mm
Sampling frequency max.
4000 Hz
Non-linearity max.
±50 µm
Repeat accuracy
± 5 µm
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue