Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Career
Company

BTL7 X-LDPS

BTL7 X-LDPS

Magnetostrictive position measuring systems for long distances

Measuring length
5...1500 m
Distance to BTL
12...56 mm
Interface
Profinet
Ambient temperature
-40...85 °C
IP rating
IP67
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Measuring length
5...1500 m
Distance to BTL
12...56 mm
Interface
Profinet
Ambient temperature
-40...85 °C
IP rating
IP67
Repeat accuracy
up to ± 0,5 mm
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue