Similar Illustration
Only CAD model download is supported
BVS-E Standard vision sensor
Image resolution
0.3 MP (640 x 480 pixels)
Focal length
12.0 mm
Range
50...1000 mm
Field of view
16 x 12 mm ... 320 x 240 mm
Interface
Ethernet 10/100 Base T
Recommended alternative
BVS000N
BVS-E Advanced vision sensor
BVS OI-3-054-E
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BVS OI-3-004-E | BVS OI-3-054-E | |
|
-
List price
|
-
List price
|
|
| Image resolution | 0.3 MP (640 x 480 pixels) | 0.3 MP (640 x 480 pixels) |
|---|---|---|
| Focal length | 12.0 mm | 12.0 mm |
| Range | 50...1000 mm | 50...1000 mm |
| Field of view | 16 x 12 mm ... 320 x 240 mm | 16 x 12 mm ... 320 x 240 mm |
| Interface | Ethernet 10/100 Base T | Ethernet 10/100 Base T |
| Dimension | 51.5 x 70 x 40 mm | 51.5 x 70 x 40 mm |
| IP rating | IP54 | IP54 |
| Approval/Conformity |
cULus CE WEEE |
cULus CE WEEE |
Only CAD model download is supported