Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BVS000P

BVS OI-3-052-E

BVS-E Advanced vision sensor

Image resolution
0.3 MP (640 x 480 pixels)
Focal length
8.0 mm
Range
50...1000 mm
Field of view
24 x 18 mm ... 480 x 360 mm
Interface
Ethernet 10/100 Base T
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Image resolution
0.3 MP (640 x 480 pixels)
Focal length
8.0 mm
Range
50...1000 mm
Field of view
24 x 18 mm ... 480 x 360 mm
Interface
Ethernet 10/100 Base T
Dimension
51.5 x 70 x 40 mm
IP rating
IP54
Approval/Conformity
cULus
CE
WEEE
Classifications
ECLASS 10.1
27-31-02-03
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-03
ECLASS 8.1
27-31-02-03
ECLASS 9.0
27-31-02-03
ECLASS 9.1
27-31-02-03
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC004672
UNSPSC 11
43211701
UNSPSC 7.0901
43211701
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue