Similar Illustration
Only CAD model download is supported
Industrial Cameras
Image resolution
1.6 MP (1456 x 1088 pixels)
Interface
Gigabit Ethernet, POE
Dimension
40 x 40 x 68.7 mm
IP rating
IP40
Approval/Conformity
CE
UKCA
FCC
WEEE
UKCA
FCC
WEEE
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BVS CA-C1456Z00-31-000 | BVS CA-GX0 - Industrial PoE, IP67 | |
|
1.149,20 EUR
List price
|
-
List price
|
|
| Image resolution | 1.6 MP (1456 x 1088 pixels) | 0.3 - 20.5 MP |
|---|---|---|
| Interface | Gigabit Ethernet, POE | Gigabit Ethernet, POE |
| Dimension | 40 x 40 x 68.7 mm | 40 x 40 x 50.1 mm |
| IP rating | IP40 | - |
| Approval/Conformity |
CE UKCA FCC WEEE |
CE UKCA cULus WEEE |
| Version | - | GigE Vision industrial camera |
| Sensor chip | - | Sony IMX Series |
| Wavelength (text) | - |
SWIR UV VIS |
| Digital inputs | - | 4x PNP galvanically isolated |
| Digital outputs | - | 4x PNP high side |
| Lens mount | - | C-Mount |
| Operating voltage Ub | - | 10...28 VDC PoE |
| Ambient temperature | - | 0...45 °C |
Only CAD model download is supported