Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BVS004A

S-BVS 3D RV0 65

Typecode:

BVS 3D-RV0-0012VG-111103-001

Loading...
2D codes
QR code
AprilTag
Application
Bin Picking
Object detection
Gripping point calculation
Image resolution
1.2 MP(1280 x 960 pixels)
Sensor type Vision
CMOS 1/3" monochrome global shutter
Focal length
4 mm
Housing material
Aluminium, Painted
Dimension
135 x 75 x 96 mm
Interface
LAN (Gigabit Ethernet);GigE Vision 2.0;TCP/UDP
Connection 1
M12x1-Male, 8-pin, A-coded
Connection 2
M12x1-Female, 8-pin, A-coded
Operating voltage Ub
18...30 VDC
Ambient temperature
0...50 °C
IP rating
IP54
Technical documentation
  • Datasheet

Projectors

Calibration grids

Single-Ended Cordsets

Double-Ended Cordsets

ETIM 7.0
EC001820

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.