Products
Service & Support
Industries & Solutions
Career
Company

FHW02M0

UHF TAG NANO PLUS EU X1120-EU101-U9XM

Rectangular tags for the UHF range (860/960 MHz)

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Dimension
4.97 x 12.8 x 31.7 mm
Memory type
-
User data, read/write
752 Bit
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F. Some of the product descriptions on this website are generated automatically from structured product data.

UHF RFID tags (860…930 MHz) – FHW02M0

The UHF TAG NANO PLUS EU X1120-EU101-U9XM, order code FHW02M0, belongs to the UHF (860...930 MHz) product group and operates at 865…868 MHz. It measures 4.97 x 12.8 x 31.7 mm and has an industrial grade polymer housing. Installation is on metal. User data provides 752 Bit with read/write access. The EPC memory has 128 Bit with read/write access, while the TID memory has 96 Bit with read-only access. The ambient temperature range is -40...85 °C. Temporary storage is possible from -40...150 °C for 168 h.

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Dimension
4.97 x 12.8 x 31.7 mm
Memory type
-
User data, read/write
752 Bit
EPC memory, read/write
128 Bit
TID memory, read-only
96 Bit
Installation
on metal
Storage temperature temporary
-40...150 °C 168 h
Ambient temperature
-40...85 °C
Housing material
Industrial grade polymer
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue