Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
Synchro flange
Interface
IO-Link
Flange diameter
58 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Only CAD model download is supported
Product variants from customer configurations
BDG04TE
BDG FBF58-PS06-NUS0L-1643-0000-S5L4
BDG0522
BDG FBF58-PS08-NUS0L-1643-0000-S5L4
BDG051E
BDG FBF58-SS06-NUS0L-1643-0000-S5L4
BDG0551
BDG FBF58-SS08-NUS0L-1643-0000-S5L4
BDG04RU
BDG FBF58-SS10-NUS0L-1643-0000-S5L4
BDG04TC
BDG FBP58-PS06-NUS0L-1643-0000-S5L4
BDG04NZ
BDG FBP58-PS10-NUS0L-1643-0000-S5L4
BDG0513
BDG FBP58-SS06-NUS0L-1643-0000-S5L4
BDG04TM
BDG FBP58-SS10-NUS0L-1643-0000-S5L4