Products
Service & Support
Industries & Solutions
Career
Company

BES0254

BES G06E60-PSC15B-EP00,3-GS49

Cylindrical version without thread

Dimension
Ø 6.5 x 6 mm
Style Housing
D6.5
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP normally open (NO)
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F. Some of the product descriptions on this website are generated automatically from structured product data.

Inductive proximity switches and proximity sensors – BES0254

The BES G06E60-PSC15B-EP00,3-GS49 is an inductive sensor with a D6.5 stainless steel housing and dimensions of Ø 6.5 x 6 mm. It is designed for flush mounting and provides a 1.5 mm sensing range. The switching output is PNP normally open (NO), with a switching frequency of 3000 Hz. The sensing surface is made of PBT.

Connection is provided by a 0.30 m PUR cable with an M8x1-Male, 3-pin connector. The sensor operates with an operating voltage Ub of 10...30 VDC and is designed for an ambient temperature range of -25...70 °C. Its IP rating is IP67. The BES G06E60-PSC15B-EP00,3-GS49 has CE, UKCA and cULus approval/conformity and is marked WEEE.

Quantity scale

Contact request
Key features
Dimension
Ø 6.5 x 6 mm
Style Housing
D6.5
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP normally open (NO)
Switching frequency
3000 Hz
Housing material
Stainless steel
Material sensing surface
PBT
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Principle of operation
Inductive sensor
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue