Digital pressure sensors with display
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BSP B005-EV002-D01A0B-S4 | BSP B005-EV009-P00S2B-S4 | |
|
250,11 EUR
List price
|
282,66 EUR
List price
|
|
| Measuring range | 0...5 bar | 0...5 bar |
|---|---|---|
| Accuracy | ±0.5 % FSO BFSL | ±0.5 % FSO BFSL |
| Overload pressure | 10 bar | 10 bar |
| Burst pressure | 15.00 bar | 15 bar |
| Operating voltage Ub | 18...36 VDC | 18...30 VDC |
| Switching output | 2x NPN normally open/normally closed (NO/NC) | 2x PNP/NPN NO/NC selectable |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Process connection | G 1/4" (DIN 3852) | G 1/4" (DIN 3852) |
| Process connection material | 1.4301 stainless steel | 1.4301 stainless steel |
| Gasket, material | FKM | FKM |
| Housing material |
PA PA 6.6 |
1.4301 stainless steel PE, High-density polyethylene |
| Media temperature | -25...125 °C | -40...125 °C |
| Ambient temperature | -25...85 °C | -40...85 °C |
| IP rating | IP67 | IP67, when threaded in |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| Interface | - | IO-Link 1.1 |
| Analog output | - | Analog, voltage/Analog, current selectable 4…20 mA/0…10 V |