Products
Service & Support
Industries & Solutions
Career
Company
Your price can not be displayed
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. However, you can still place an order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail.
Canceled

BCC0A6T

BCC A55A-0000-D0-RN028-006

Receptacles

Connection
1 1/8"-Female, Straight, 10-pin
Number of conductors
10
Conductor cross-section
18 AWG
Lead length L
0.60 m
Operating voltage Ub
300 VDC / 300 VAC
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Connection
1 1/8"-Female, Straight, 10-pin
Number of conductors
10
Conductor cross-section
18 AWG
Lead length L
0.60 m
Operating voltage Ub
300 VDC / 300 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67
Approval/Conformity
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-44-01-03
ECLASS 11.0
27-44-01-03
ECLASS 12.0
27-44-01-03
ECLASS 13.0
27-44-01-03
ECLASS 14.0
27-44-01-03
ECLASS 4.1
27-27-92-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-44-01-03
ECLASS 9.0
27-44-01-03
ECLASS 9.1
27-44-01-03
ETIM 4.0
EC001121
ETIM 5.0
EC002635
ETIM 6.0
EC002635
ETIM 7.0
EC002635
ETIM 8.0
EC002635
ETIM 9.0
EC002635
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue