Products
Service & Support
Industries & Solutions
Career
Company

SET00JW

BAV PA-PP-00002-01

Product set 2-parts

Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Product information BAM01C0
Key features
Short description
Positive stop tube switch
Use
for inductive sensors Ø4
Material
Stainless steel
Dimension
Ø 13 x 47 mm
Mounting part
Screws M8
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-37-92
ECLASS 13.0
27-27-37-92
ECLASS 14.0
27-27-37-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002040
ETIM 5.0
EC002040
ETIM 6.0
EC002040
ETIM 7.0
EC002040
ETIM 8.0
EC002040
ETIM 9.0
EC002040
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Product information BES00J9
Key features
Dimension
Ø 4 x 27 mm
Style Housing
D4.0
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP normally open (NO)
Switching frequency
5000 Hz
Housing material
Stainless steel
Material sensing surface
PBT
Connection
Cable with connector, M12x1-Male, 4-pin, 0.20 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue