Products
Service & Support
Industries & Solutions
Career
Company
Canceled

SET014E

BAV BP-PH-00091-01

Product set 4-parts

Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Product information BAE009A
Key features
Classifications
ECLASS 10.1
27-24-26-08
ECLASS 11.0
27-24-26-08
ECLASS 12.0
27-24-26-08
ECLASS 13.0
27-24-26-08
ECLASS 14.0
27-24-26-08
ECLASS 4.1
27-27-90-14
ECLASS 5.1.4
27-24-26-08
ECLASS 6.2
27-24-26-08
ECLASS 8.1
27-24-26-08
ECLASS 9.0
27-24-26-08
ECLASS 9.1
27-24-26-08
ETIM 4.0
EC001774
ETIM 5.0
EC001774
ETIM 6.0
EC001774
ETIM 7.0
EC001774
ETIM 8.0
EC001774
ETIM 9.0
EC001774
UNSPSC 11
39121008
UNSPSC 7.0901
39121008
Product information BFS000L
Key features
Series
33M
Dimension
21 x 58.3 x 74 mm
Interface
2x PNP/NPN NO/NC
PNP/NPN NC/NO
Principle of operation
Color sensor
Light type
White light
Connection
Cable, 2.00 m, PUR
Housing material
Aluminium, coated
Operating voltage Ub
21.6...26.4 VDC
Approval/Conformity
CE
WEEE
UKCA
Classifications
ECLASS 10.1
27-27-09-07
ECLASS 11.0
27-27-09-07
ECLASS 12.0
27-27-09-07
ECLASS 13.0
27-27-09-07
ECLASS 14.0
27-27-09-07
ECLASS 5.1.4
27-27-09-07
ECLASS 6.2
27-27-09-07
ECLASS 8.1
27-27-09-07
ECLASS 9.0
27-27-09-07
ECLASS 9.1
27-27-09-07
ETIM 4.0
EC001817
ETIM 5.0
EC001817
ETIM 6.0
EC001817
ETIM 7.0
EC001817
ETIM 8.0
EC001817
ETIM 9.0
EC001817
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Product information BCC0ARP
Key features
Connection 1
M8x1-Female, straight, 3-pin, A-coded
Connection 2
D-Sub-Female, straight, 9-pin
Cable
PUR Shielded black, 2 m, drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-50...80 °C
Cable temperature, flexible routing
-25...80 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
3.0 A
IP rating
IP67/IP20
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BFO00C9
Key features
Version
M4, coaxial optics
Use
for fiber optic base units BFB
Reference base unit
BFS 33M-GSS-..
Fiber type material
PMMA
Cable length L
2 m
Material jacket
PE
Range
130 mm
Ambient temperature
-40...60 °C
Material
Brass nickel-plated
Active surface, fibers
Ø 0.25 mm (16x)
Ø 1.0 mm
Active surface, fiber arrangement
Ring around individual fiber
IP rating
IP65
Classifications
ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 12.0
27-27-36-06
ECLASS 13.0
27-27-36-06
ECLASS 14.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
ETIM 8.0
EC002651
ETIM 9.0
EC002594
UNSPSC 11
41112103
UNSPSC 7.0901
41112103
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue