Products
Service & Support
Industries & Solutions
Career
Company
Canceled

SET01KC

BAV BP-PH-00161-01

Product set 5-parts

Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Product information BIC007E
Key features
Function
IO-Link signal transmission
Signal type
bi-directional
Transmission distance
0...10 mm
Component
Remote
Interface
IO-Link 1.1
Connection
Connector, M12x1-Male, 5-pin
Output voltage
24 VDC
Rated output current
650 mA
Output current max.
5 A / 0.12 ms
Housing material
Brass, coated
Dimension
Ø 30 x 72.1 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Additive cycle time
Device + 2.0 ms
Process data IN
0…32 bytes
Process data OUT
0…32 bytes
SIO mode
yes
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-90
ECLASS 9.1
27-04-07-90
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Product information BCC05M1
Key features
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
TPE Yellow, 5 m, drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...105 °C
Cable temperature, flexible routing
-25...105 °C
Operating voltage Ub
250 VDC / 250 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K/IP67, IP68, IP69K
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BIC007L
Key features
Function
IO-Link signal transmission
Signal type
bi-directional
Transmission distance
0...10 mm
Component
Base
Interface
IO-Link 1.1
Connection
Connector, M12x1-Male, 5-pin
Rated operating voltage Ue
24 VDC
24 VDC
Housing material
Brass, coated
Dimension
Ø 30 x 66.2 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Additive cycle time
Device + 2.0 ms
Process data IN
0…32 bytes
Process data OUT
0…32 bytes
SIO mode
yes
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-90
ECLASS 9.1
27-04-07-90
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Product information BAM0322
Key features
Version
Magnetic holder
Use
for inductive couplers M30, Remote
Material
POM
Dimension
Ø 57.15 x 57.5 mm
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Product information BAM0323
Key features
Version
Magnetic holder
Use
for inductive couplers M30, Base
Material
POM
Dimension
Ø 57.15 x 45 mm
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue