All cameras with Sony sensor IMX255
Description
The IMX255 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 8.9 megapixels. It has a Global shutter in optical 1 format and a pixel size of 3.45 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX255
-
Structure of the deviceCMOS
-
Image size1
-
Number of effective pixels2176 (H) x 4096 (W)
-
Pixel size3.45 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0089ZC |
42.6 / 47.5 / 170 | 19 µs - 20 s | 4.0 | - | - |
|
- |
BVS CA-SF5-0089ZG |
42.4 / 47.5 / 169.8 | 19 µs - 20 s | 4.0 | - | - |
|
- |
BVS CA-BN2-0089ZC |
89.6 / 89.6 / 174 | 19 µs - 20 s | 4.5 | 70.9 | 40.2 |
|
|
BVS CA-BN2-0089ZG |
89.6 / 89.6 / 174 | 19 µs - 20 s | 4.5 | 71.0 | 40.3 |
|
|
BVS CA-SF2-0089ZC |
42.6 / 47.5 / 170 | 19 µs - 20 s | 4.0 | 71.0 | 40.2 |
|
- |
BVS CA-SF2-0089ZG |
42.4 / 47.5 / 169.8 | 19 µs - 20 s | 4.0 | 71.1 | 40.2 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)