All cameras with Sony sensor IMX273
Description
The IMX273 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 1.6 megapixels. It has a Global shutter in optical 1/2.9 format and a pixel size of 3.45 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX273
-
Structure of the deviceCMOS
-
Image size1/2.9
-
Number of effective pixels1088 (H) x 1456 (W)
-
Pixel size3.45 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0016ZC |
226.5 / 226.5 / 505 | 17 µs - 20 s | 3.5 | - | - |
|
- |
BVS CA-SF5-0016ZG |
226.5 / 226.5 / 505 | 17 µs - 20 s | 3.5 | - | - |
|
- |
BVS CA-BN2-0016ZC |
228.8 / 228.8 / 510 | 17 µs - 20 s | 3.4 | 71.4 | 40.2 |
|
|
BVS CA-BN2-0016ZG |
228.8 / 228.8 / 510 | 17 µs - 20 s | 3.4 | 71.1 | 40.1 |
|
|
BVS CA-GX0-0016ZC |
74.9 / 126.3 / 299.8 | 18 µs - 20 s | 3.5 | 71.0 | 40.1 |
|
|
BVS CA-GX0-0016ZG |
74.9 / 126.3 / 299.8 | 18 µs - 20 s | 3.5 | 71.2 | 40.2 |
|
|
BVS CA-GX2-0016ZC |
149.9 / 226.5 / 505 | 17 µs - 20 s | 5.0 | 70.5 | 40.2 |
|
|
BVS CA-GX2-0016ZG |
149.9 / 226.5 / 505 | 17 µs - 20 s | 5.0 | 71.1 | 40.2 |
|
|
BVS CA-SF2-0016ZC |
226.5 / 226.5 / 505 | 17 µs - 20 s | 3.5 | 71.1 | 40.1 |
|
|
BVS CA-SF2-0016ZG |
226.5 / 226.5 / 505 | 17 µs - 20 s | 3.5 | 71.4 | 40.2 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)