All cameras with Sony sensor IMX432
Description
The IMX432 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 1.7 megapixels. It has a Global shutter in optical 1.1 format and a pixel size of 9 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX432
-
Structure of the deviceCMOS
-
Image size1.1
-
Number of effective pixels1104 (H) x 1600 (W)
-
Pixel size9 µm
-
ADC resolution / output12 bit -> 14 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-GX0-0017BC |
67.2 / 98.3 / 98.3 | 13 µs - 20 s | 3.8 | 72.1 | 49.7 |
|
|
BVS CA-GX0-0017BG |
67.2 / 98.3 / 98.3 | 13 µs - 20 s | 3.8 | 72.0 | 49.5 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)