All cameras with Sony sensor IMX532
Description
The IMX532 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 16.2 megapixels. It has a Global shutter in optical 1.1 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX532
-
Structure of the deviceCMOS
-
Image size1.1
-
Number of effective pixels3040 (H) x 5328 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-BN4-0162ZC |
83.6 / 83.6 / 297 | 4 µs - 20 s | - - - | 70.5 | 39.8 |
|
|
BVS CA-BN4-0162ZG |
83.6 / 83.6 / 300 | 4 µs - 20 s | - - - | 71.7 | 39.8 |
|
|
BVS CA-GT1-0162ZC |
76.3 / 81.1 / 287 | 4 µs - 20 s | 18.5 | 70.6 | 39.8 |
|
|
BVS CA-GT1-0162ZG |
76.3 / 81.1 / 284 | 4 µs - 20 s | 18.5 | 70.6 | 39.7 |
|
|
BVS CA-GW1-0162ZC |
155.7 / 155.7 / 298 | 4 µs - 20 s | - - - | - | - |
|
- |
BVS CA-GW1-0162ZG |
155.7 / 155.7 / 532 | 3 µs - 20 s | - - - | - | - |
|
- |
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)