All cameras with Sony sensor IMX542
Description
The IMX542 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 16.2 megapixels. It has a Global shutter in optical 1.1 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX542
-
Structure of the deviceCMOS
-
Image size1.1
-
Number of effective pixels3040 (H) x 5328 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF5-0162AC |
23.4 / 26.2 / 93.8 | 9 µs - 20 s | 3.0 | - | - |
|
- |
BVS CA-SF5-0162AG |
23.4 / 26.2 / 93.8 | 9 µs - 20 s | 3.0 | - | - |
|
- |
BVS CA-GV1-0162AC |
36 / 36 / 121 | 7 µs - 20 s | 4.7 | 70.2 | 39.7 |
|
|
BVS CA-GV1-0162AG |
36 / 36 / 121 | 7 µs - 20 s | 4.7 | 70.4 | 39.8 |
|
|
BVS CA-GX0-0162AC |
7.3 / 13.4 / 29.3 | 14 µs - 20 s | - - - | - | - |
|
- |
BVS CA-GX0-0162AG |
7.3 / 13.4 / 29.3 | 14 µs - 20 s | - - - | 70.7 | 39.8 |
|
|
BVS CA-GX2-0162AC |
14.6 / 26.2 / 58.6 | 9 µs - 20 s | 4.7 | 70.5 | 39.8 |
|
|
BVS CA-GX2-0162AG |
14.6 / 26.2 / 58.6 | 9 µs - 20 s | 4.7 | 70.6 | 39.8 |
|
- |
BVS CA-SF2-0162AC |
23.4 / 26.2 / 93.8 | 9 µs - 20 s | 3.0 | 70.6 | 39.8 |
|
|
BVS CA-SF2-0162AG |
23.4 / 26.2 / 93.8 | 9 µs - 20 s | 3.0 | 70.6 | 39.7 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)