Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BNI005A

Network blocks for Devicenet

Typecode:

BNI DNT-502-100-Z001

This product is currently unavailble in our webshop. Please contact us.

Contact request

available on request. Please contact our sales department. Please use the contact form provided.

Interface
DeviceNet
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Connection (COM 2)
M12x1-Female, 5-pin, A-coded
Connection (supply voltage IN)
7/8"-Male, 4-pin
Connection (supply voltage OUT)
7/8"-Female, 4-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 2
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Output current max.
2 A
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Zinc, Die casting
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Auxiliary interfaces
4x IO-Link
IO-Link version
1.1
Port-class
Type A
Technical documentation

Visual signaling devices

IO-Link sensor/ actuator hubs

Signal converter

I/ O-Link valve interface

IO-Link blocks for safety applications

Universal I/ O-Link interfaces

IO-Link signal transmission

Y-Splitters

Rangefinder / tool

Protective covers/ protective housing

Mechanical Accessories

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Field Attachables

Terminating Resistors

T-Splitters

Power supplies for the control cabinet

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-04
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306