Integrated
33 versions
|
Order code
|
Interface 01 | Measuring length | Mechanical configuration | Repeatability absolute 01 | Actions |
|---|---|---|---|---|---|
| IO-Link | 25...4000 mm | Fastening M18 threads, Fastening 3/4" threads | |||
| Analog, current | 25...4000 mm | Fastening M18 threads, Fastening 3/4" threads | |||
| Analog, current | 25...4000 mm | Fastening M18 threads, Fastening 3/4" threads | |||
| EtherCAT | 25...4000 mm | Fastening M18 threads, Fastening 3/4" threads | |||
| EtherCAT | 25...5000 mm | Fastening M18 threads, Fastening 3/4" threads | |||
| Digital pulse | 25...7620 mm | Fastening 3/4" threads | |||
| EtherCAT | 25...7620 mm | Fastening 3/4" threads | |||
| Ethernet/IP | 25...7620 mm | Fastening 3/4" threads | |||
| Profinet | 25...7620 mm | Fastening 3/4" threads | |||
| Analog, voltage | 25...7620 mm | Fastening 3/4" threads |
Edit columns
Please select which columns should be displayed.