Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BNI00FE

Available

IO-Link Wireless Network Blocks

Typecode:

BNI PNT-565-W01-K079

Loading...
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 4-pin, A-coded
Current sum US, sensor
0.2 A
Housing material
PC, coated
ABS, Zinc, Die casting
Dimension
130 x 50.5 x 130 mm
Ambient temperature
-5...50 °C
IP rating
IP54
Auxiliary interfaces
Profinet
IO-Link version
1.1
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

IO-Link wireless devices

Single-Ended Cordsets

Holders for RFID systems

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-24-26-02
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-02
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]