- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection slots
- 16x M8x1-Female, 3-pin
- Digital inputs
- 16x PNP, Type 3
- Configurable inputs/outputs
- no
- Extension port
- yes
- Current sum US, sensor
- 4 A
- Housing material
- Zinc, Die casting, nickel-plated
- Dimension
- 30 x 32.8 x 220 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 3.5 ms
- Process data IN
- 2 bytes
-
Datasheet
-
MTTF Certificate
-
Disposal
IO-Link Validierung und Kaskadierung
IO-Link Validierung und Kaskadierung
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-02
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306