Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI00F7

IO-Link sensor/actuator hubs

Typecode:

BNI IOL-314-S52-P071

Loading...
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP/NPN, Type 1, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Single-channel monitoring
yes
Additional function
Vibration
Internal temperature
Device discovery
Current sum US, sensor
2 A
Current sum UA, actuator
16 A
Switching current
12x 2 A
4x 4 A
Housing material
PPS
Dimension
68 x 31.8 x 183.5 mm
Ambient temperature
-25...70 °C
IP rating
IP68, IP69K, when threaded in
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
2 ms
Process data IN
12 bytes
Process data OUT
2 bytes
Secondary features
Identification
Device Discovery
Signal Delay
Signal Speed Monitor
Switching Counter
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Variant Configuration
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Balluff Engineering Tool

Double-Ended Cordsets

Single-Ended Cordsets

Mechanical Accessories

Cover caps

Rangefinder / tool

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +90 216 265 12 00


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

E-Mail:
[email protected]