Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES007H

Inductive proximity switches and proximity sensors

Typecode:

BES M18MI-NSC80B-BP03

Loading...
Dimension
Ø 18 x 55 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
NPN normally open (NO)
Switching frequency
1300 Hz
Housing material
Brass, Nickel-free coated
Material sensing surface
PBT
Connection
Cable, 3.00 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Nuts

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Electrical accessories

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +90 216 265 12 00


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

E-Mail:
[email protected]