Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BGL0008

S-BGL S

Typecode:

BGL 120A-002-S49

Loading...
Series
A
Dimension
10 x 140 x 93 mm
Fork opening
120 mm
Interface
NPN normally open/normally closed (NO/NC)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 2.5 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, Painted
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Trademark
Global
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-09-09
ECLASS 11.0
27-27-09-09
ECLASS 5.1.4
27-27-09-09
ECLASS 6.2
27-27-09-09
ECLASS 8.1
27-27-09-09
ECLASS 9.0
27-27-09-09
ECLASS 9.1
27-27-09-09
ETIM 4.0
EC002720
ETIM 5.0
EC002720
ETIM 6.0
EC002720
ETIM 7.0
EC002720
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

Telephone:
+90 216 265 12 00

E-Mail:
[email protected]