Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOH0003

Available

S-BOH D

Typecode:

BOH DR-G02-001-01-S49F

Loading...
Series
G02
Dimension
Ø 2 x 8 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Diffuse sensor, energetic
Beam characteristic
Divergent
Light type
LED, red light
Range
0...12 mm
Connection
Cable with connector, Type 768-Female, 1 m, PUR
Housing material
Stainless steel
Material sensing surface
Epoxy
Mounting part
Diameter 2.0 mm
Smallest part typ.
0.1 mm
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Amplifiers for sensor heads

Double-Ended Cordsets

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

Telephone:
+90 216 265 12 00

E-Mail:
[email protected]