Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE00RA

Discontinued

Micromote - Amplifier for optical sensor heads

Typecode:

BAE SA-OH-038-IC-S92G

Loading...

to be discontinued

Recommended accessories
Series
SA-OH
Dimension
15 x 36 x 61 mm
Interface
Analog, current 4…20 mA
Display
LED green: Power
Digital display
Setting
Teach mode
Remote Teach/Self Teach
Gain
Adjuster
Slide switch 4 positions or 3 positions
Additional features
Resolution = 10 bits
Connection
Connector, M12x1-Male
Housing material
ABS
PC
Operating voltage Ub
15...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Mandatory accessories

Optical sensor heads

ECLASS 10.1
27-27-09-92
ECLASS 11.0
27-27-09-92
ECLASS 5.1.4
27-27-09-90
ECLASS 6.2
27-27-09-90
ECLASS 8.1
27-27-09-90
ECLASS 9.0
27-27-09-92
ECLASS 9.1
27-27-09-92
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +90 216 265 12 00


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

E-Mail:
[email protected]