BIS00CU
LF read/write heads (125 kHz) with integrated processor unit
Typecode:
BIS L-405-037-002-05-MU
- Product group
- LF (125 kHz)
- Principle of operation
- Read head
- Dimension
- Ø 18 x 75 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Connection
- 0.50 m, PU
- Housing material
- Brass, Interface PBT, nickel-plated
- Interface
- parallel
- Operating voltage Ub
- 19.2...26.4 VDC
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710