BAE00T4
Heartbeat® power supply units with IO-Link interface
Typecode:
BAE PS-XA-1S-24-050-102
- Dimension
- 38 x 127 x 120 mm
- Version
- DIN rail
- Mounting part
- DIN rail mount
- Housing material
- Aluminium
- Connection (supply voltage IN)
- Terminal strip
- Connection (supply voltage OUT)
- Terminal strip
- Input voltage
- 115/230 V AC automatic selection
- Rated output voltage DC
- 24 V
- Rated output current
- 5 A
- Output capacity max.
- 120 W
- Output current max.
-
7.5 A for max. 4s
1x/min. - IP rating
- IP20
- Approval/Conformity
-
CE
cURus
cULus
WEEE - Ambient temperature
- -25...70 °C
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-07-02
- ECLASS 5.1.3
- 27-04-90-03
- ECLASS 5.1.4
- 27-04-90-02
- ECLASS 6.2
- 27-04-90-02
- ECLASS 8.1
- 27-04-90-02
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002540
- ETIM 5.0
- EC002540
- ETIM 6.0
- EC002540
- ETIM 7.0
- EC002540
- UNSPSC 11
- 39121004
- UNSPSC 7.0901
- 39121004