BLG000C
Basic finger protection
Typecode:
BLG 4A-030-600-014-O01-SX
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Performance Level
- e
- Safety category (EN ISO 13849-1)
- 4
- SIL (IEC 61508)
- 3
- SIL CL (EN 62061)
- 3
- Response time max.
- 15 ms
- Approval/Conformity
-
Safety
cULus
CE
WEEE - Operating principle
- non-contact (photoelectric)
- Detection capability
- 14 mm
- Protective field height (Hp)
- 300 mm
- Range
- 6 m
- Connection 1
- Emitter: M12x1-Male, A-coded
- Connection 2
- Receiver: M12x1-Male, A-coded
- Switching output
- 2x PNP OSSD
- Dimension
- 32.3 x 383.2 x 37 mm
- Ambient temperature
- 0...55 °C
- IP rating
- IP65
- Housing material
- Aluminium, painted (yellow RAL 1003)
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-27-27-04
- ECLASS 11.0
- 27-27-27-04
- ECLASS 4.1
- 27-27-09-10
- ECLASS 5.1.3
- 27-27-27-04
- ECLASS 5.1.4
- 27-27-27-04
- ECLASS 6.2
- 27-27-27-04
- ECLASS 8.1
- 27-27-27-04
- ECLASS 9.0
- 27-27-27-04
- ECLASS 9.1
- 27-27-27-04
- ETIM 4.0
- EC002549
- ETIM 5.0
- EC002549
- ETIM 6.0
- EC002549
- ETIM 7.0
- EC002549
- UNSPSC 11
- 46171620
- UNSPSC 7.0901
- 46171620