Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BPI008N

Junction blocks

Typecode:

BPI 4M4A4P-2K-B0-SM6CT

Loading...
Connection slots
4x M12x1-Female, 4-pin
Power indicator
Green LED
Switching function display
Yellow LED (4x)
Signal type
PNP
Connection (COM 1)
M23x1-Male, 12-pin
Operating voltage Ub
10...30 VDC
Output current max.
4 A
Total current max.
8 A
Ambient temperature
-25...80 °C
IP rating
IP67
Technical documentation
  • Datasheet

  • Disposal

Protective covers/ protective housing

Mechanical Accessories

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-44-01-08
ECLASS 11.0
27-44-01-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-23-02-06
ECLASS 5.1.4
27-23-02-06
ECLASS 6.2
27-27-92-19
ECLASS 8.1
27-27-92-19
ECLASS 9.0
27-44-01-08
ECLASS 9.1
27-44-01-08
ETIM 4.0
EC002585
ETIM 5.0
EC002585
ETIM 6.0
EC002585
ETIM 7.0
EC002585
UNSPSC 11
39121306
UNSPSC 7.0901
39121306

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +90 216 265 12 00


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

E-Mail:
[email protected]