Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCC0HL3

Y-splitters

Typecode:

BCC M415-VA04-VA04-U2004-010

Loading...
Recommended accessories
Connection 1
M12x1-Male, straight, 5-pin, A-coded
Connection 2
A, DIN-0°/180°-Valve connector, angled, 4-pin
Connection 3
A, DIN-180°-Valve connector, angled, 4-pin
Operating voltage Ub
24 VDC / 24 VAC
Cable
PUR black, 1 m, drag chain compatible
Rated current (40 °C)
4.0 A
Cable temperature, fixed routing
-50...80 °C
Cable temperature, flexible routing
-25...80 °C
IP rating
IP67/IP67/IP67
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Disposal

Universal brackets

ECLASS 10.1
27-44-01-06
ECLASS 11.0
27-44-01-06
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-25-01-07
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-21
ECLASS 8.1
27-44-01-06
ECLASS 9.0
27-44-01-06
ECLASS 9.1
27-44-01-06
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +90 216 265 12 00


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

E-Mail:
[email protected]