Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BFO002N

S-BFO 18A GD

Typecode:

BFO 18A-XAA-UZG-30-1

Loading...
Recommended accessories
Version
M5, standard
Use
for fiber optic base units BFB
Reference base unit
BFB M18M-011-P-S4
Fiber type material
Glass
Cable length L
1 m
Material jacket
PUR
Range
20 mm
Ambient temperature
-20...85 °C
Active surface, fibers
Bundle Ø 3.0 mm
Active surface, fiber arrangement
Segmented bundle
IP rating
IP67
Technical documentation
  • Datasheet

Mandatory accessories

Fiber-based device

ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.3
27-27-92-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
UNSPSC 11
41112103
UNSPSC 7.0901
41112103

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

Telephone:
+90 216 265 12 00

E-Mail:
[email protected]