Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE00Y5

Machine Lights

Typecode:

BAE LX-XA-BW0710-S4

Loading...
Connection
Connector, M12x1-Male
Version
Machine light
Dimension
Ø 20 x 790 mm
Rated operating voltage Ue DC
24 V
Material
Aluminium Anodized
PMMA
Illumination area
710 x 14 mm
Beam angle
120 °
Light type
LED white light
Light intensity
1661 lm
Color temperature
4000 K
Ambient temperature
-25...60 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP69K
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Brackets for vision sensors, SmartCameras and lights

Universal brackets

ECLASS 10.1
27-11-03-45
ECLASS 11.0
27-11-03-45
ECLASS 5.1.4
27-11-03-90
ECLASS 6.2
27-11-90-90
ECLASS 8.1
27-11-90-10
ECLASS 9.0
27-11-03-45
ECLASS 9.1
27-11-03-45
ETIM 4.0
EC000348
ETIM 5.0
EC000348
ETIM 6.0
EC000348
ETIM 7.0
EC000348
UNSPSC 11
39000000
UNSPSC 7.0901
39000000

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +90 216 265 12 00


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

E-Mail:
[email protected]