Products
Service & Support
Industries & Solutions
Company

25.09.2020

Balluff Sensor Detects Magnetic Field Interference, Stops False Triggering

Magnetic field sensor delivers system and signal stability in welding environments

Balluff’s latest magnetic field sensor was designed specifically to withstand the magnetic fields of weld applications.

The BMF 415 weld-immune magnetic field sensor can detect interference of magnetic fields caused by high weld currents and stop the sensor from false triggering by using a higher level of circuitry and filtration. It’s IP67 rating and protective shielding to protect against weld spatter, additionally make it ideally suited for automotive welding conditions.

It is available in 2 versions: standard and IO-Link. The standard version comes preset with an interference suppression time of 600 ms, while the IO-Link version is configurable from 50 to an impressive 1,000 ms. Both versions are available in M8 and M12 connections and with both black and orange TPE and full silicone cables.

Key features

  • Immune to magnetic interference fields from high welding currents (AC and MFDC equipment)

  • IO-Link versions: Interference suppression time configurable from 50 to 1000 ms

  • Flexibility: M8 or M12 connector, open cable end

  • Condition monitoring via IO-Link: e.g. signal quality, device temperature or operating hours

  • Weld spark-resistant TPU or silicon cable

Questions? Contact our public relations manager at:

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue