Products
Service & Support
Industries & Solutions
Company

21.11.2023

CIP Safety block offers IP67 protection to connect safety PLC and safety nodes

Memory key makes for quick replacement without commissioning

The CIP Safety I/O module for industrial applications

Balluff’s new CIP Safety I/O module safely connects sensors and actuators to industrial controllers, even in harsh environments. Its IP67 protection rating means it can be mounted directly on the machine, like Balluff’s IO-Link and standard I/O modules, to easily connect safety devices without spending the time and effort on traditional wiring terminations.

Safe inputs, safe outputs

It offers 12 single-channel safe inputs (PNP) or 6 dual-channel safe inputs and 4 single-channel safety outputs (PNP) or 2 dual-channel outputs. It seamlessly integrates with Rockwell safety PLCs, and it also comes with Balluff’s Safety Networking Configuration tool to easily configure its use with other safety PLCs. It is fully certified and conforms to SIL3 according to IEC 61508 and Cat4/PL e according to ISO 13849.

New safety on the same Ethernet/IP network

The module uses the Control and Information Protocol (CIP), which is a basis for all DeviceNet and Ethernet/IP communications. CIP uses the Ethernet/IP protocol to provide fail-safe communication between Safety PLC and Safety nodes over the same Ethernet/IP network as other devices such as Balluff IO-Link masters and devices. The combination of protocols enables the exchange of safety and standard control data as well as diagnostic information over a single Ethernet network. An integrated memory key enables the module to be exchanged in less than one minute without special tools and renewed commissioning.

Smart safety for Industry 4.0

Like Balluff’s expansive IO-Link portfolio, the CIP safety block is easy to connect, easy to troubleshoot, and easy to maintain for machine builders and end customers alike. Software-based Safety has been gaining momentum because of the all the benefits that network-based software safety brings, including allowing Safety and Control to reside together. Balluff’s CIP Safety I/O module makes it easy to bring those benefits to your machines.

Features

  • Integration, acquisition and control of safety components in safe applications up to SIL3, Cat4/PLe
  • IP67 protection class, TÜV and ODVA certified
  • Reliably processes safe application data
  • Connects safety and standard components
  • Connects single and dual channel safety devices
  • Space-saving mounting on the machine
  • Self-monitoring and diagnostic LEDs
BNI00HN

CIP Safety I/O Module

BNI00HN

CIP Safety I/O Module

Interface
EtherNet/IP
Connection (supply voltage IN)
7/8"-Male, 4-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
12x PNP, Type 3
Digital outputs
4x PNP
Configurable inputs/outputs
no
Housing material
PBT
Dimension
60 x 44 x 235 mm
Ambient temperature
-25...70 °C
IP rating
IP67
More product details

Downloads

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]
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
In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue