Products
Service & Support
Industries & Solutions
Company

22.05.2020

New Balluff Pressure Sensors with Display Offer Configurable Output

Extended functionality and high ip rating make them ideal for many applications

Balluff’s new pressure sensors with integrated displays provide a programming function, a visual display of the current pressure, and­­ a diagnostics window into the sensor. Its configurable functionality allows you to select an analog, digital, or IO-Link output. 

Useful in many industries, including metalworking, metallurgy, mobility, energy, and packaging, food and beverage among others, their primary applications are:

  • Pressure measurement at a hydraulic power unit

  • Level measurement in a storage tank

This new generation of pressure sensors comes standard with IP67 protection, and even offers the option of IP69K. With its built-in condition monitoring, the new pressure sensors also provide pressure peaks, internal temperature and operating hours. All these features help deliver high machine uptime.

Key features

  • Flexible application with configurable outputs: analog, digital and IO-Link

  • Highest IP rating in the market: IP67, optional IP69K

  • Broad temperature range: -40…+125 °C

  • Additional diagnostic functions: Supplies information on run hours, pressure peak counter and internal temperature trend

  • One system: from the sensor to networking and connectivity in a single source

Questions? Contact our public relations manager at:

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue