Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BAW000J

Available

BAW G6

Typecode:

BAW G06EE-UAF20B-EP03-K

Loading...
Recommended accessories
Dimension
Ø 6.5 x 30.5 mm
Style Housing
D6.5
Installation
for flush mounting
Range
0.5...2 mm
Analog output
Analog, voltage 0...10 V
Analog, temperature
Output characteristic
falling on approach
Limit frequency –3 dB
1000 Hz
Repeat accuracy
±10 µm
Non-linearity max.
±45 µm
Housing material
Stainless steel
Material sensing surface
PBT
Connection
Cable, 3.00 m, PUR
Operating voltage Ub
21.6...26.4 VDC
Ambient temperature
10...60 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

ECLASS 10.1
27-27-08-02
ECLASS 11.0
27-27-08-02
ECLASS 4.1
27-27-08-02
ECLASS 5.1.3
27-27-08-02
ECLASS 5.1.4
27-27-08-02
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-08-02
ECLASS 9.0
27-27-08-02
ECLASS 9.1
27-27-08-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926