Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 43 mm
Style Housing
M8x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BES M08EE-PSC20B-S04G-003 | BES 516-324-SA96-G-E4-C-S4-00.3 | |
|
68.62 USD
List price
|
193.46 USD
List price
|
|
| Dimension | Ø 8 x 43 mm | Ø 8 x 30 mm |
|---|---|---|
| Style Housing | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 5000 Hz | 1500 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | ceramic coated |
| Connection | Connector, M12x1-Male, 3-pin | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported