Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 63 mm
Style Housing
M8x1
Installation
for flush mounting
Range
3 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BES M08MH1-PSC30B-S04G | BES M08MH1-PSC30B-S04G-101 | |
|
163.24 USD
List price
|
247.06 USD
List price
|
|
| Dimension | Ø 8 x 63 mm | Ø 8 x 66 mm |
|---|---|---|
| Style Housing | M8x1 | M8x1 |
| Installation | for flush mounting | quasi-flush |
| Range | 3 mm | 3 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1200 Hz | 1000 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Chrome-plated |
| Material sensing surface | PBT | ceramic coated |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE |
| IP rating | - | IP67 |
Only CAD model download is supported