Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BES 515-325-SA61-S4-T | BES 515-325-SA74-D-TF-02 | |
|
177.03 USD
List price
|
231.56 USD
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 62 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 800 Hz | 200 Hz |
| Housing material | 1.4571 stainless steel | Stainless steel |
| Material sensing surface | PEEK | PEEK |
| Connection | Connector, M12x1-Male, 4-pin | Cable, 2.00 m, PTFE |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -25...160 °C |
| IP rating | IP68, per BWN Pr 27 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE |
| Principle of operation | Inductive sensor | - |
| IP rating | - | IP68 |
Only CAD model download is supported