Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 54.5 mm
Style Housing
M12x1
Installation
non-flush
Range
4 mm
Switching output
PNP Normally open (NO)
Product Features
Connector, M12x1-Male, 4-pin
Connector, M12x1-Male, 4-pin
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BES 515-356-E5-T-S4 | BES 516-356-S4-W | |
|
117.72 USD
List price
|
177.74 USD
List price
|
|
| Dimension | Ø 12 x 54.5 mm | Ø 12 x 61 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 400 Hz | 1000 Hz |
| Housing material | 1.4571 stainless steel | Stainless steel, PTFE coated |
| Material sensing surface | PEEK | PTFE |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...105 °C | -25...70 °C |
| IP rating | IP68, per BWN Pr 27 | - |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
| Principle of operation | Inductive sensor | - |
| Magnetic field immune | - | magnetic field immune (AC/DC) |
| IP rating | - | IP67 |
Only CAD model download is supported