Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 45 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BES M12EE-PSC40B-S04G | BES M12EI-PSC40A-S04G-S02 | |
|
124.72 USD
List price
|
83.87 USD
List price
|
|
| Dimension | Ø 12 x 45 mm | Ø 12 x 65 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2000 Hz | 80 Hz |
| Housing material | Stainless steel | Stainless steel, weld spatter resistant, coated |
| Material sensing surface | LCP | Stainless steel, coated |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...70 °C |
| IP rating | IP68 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | - |
| Magnetic field immune | - | magnetic field immune (AC/DC) |
| IP rating | - | IP67 |
| Additional features | - |
Factor 1 Weld immune Housing resistant to weld spatter |
Only CAD model download is supported